240mm Length, Fixed Laser Holder

#54-990, #54-991

×
Stock #54-991 3-5 days
×
- +
A$332.80
Qty 1-4
A$332.80
Qty 5+
A$293.92
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Type of Optics:
Cylindrical Tube
Size of Compatible Optics (mm):
20.0 - 55.0
Length (mm):
240.00
Weight (g):
660
Construction:
Black Anodized Aluminum
Compatible Post:
M6 x 1.0
Twin Ring Mount Adjustment Screw Pitch (mm):
0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Twin Ring Mount Design
  • Fixed and Adjustable Versions
  • Ideal for He-Ne Lasers
  • Posts and Post Holders Required for Mounting

Designed for Helium-Neon Lasers, this mount is ideal for any optical tube assembly. Posts and Post Holders are required for mounting to a breadboard.

Mounting hole is M6 x 1.0