25.0/25.4mm Optic Dia., Precision Gimbal Mount

×
Stock #54-999 3-5 days
×
- +
A$675.20
Qty 1-4
A$675.20
Qty 5+
A$600.96
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Gimbal
Type of Optics:
Circular
Size of Compatible Optics (mm):
25.0 - 25.4
Clear Aperture CA (mm):
22.0
Coarse Rotation (°):
360
Fine Tilt Angle (°):
±6
Fine Tip Angle (°):
±6
Note:
Available in Quick Start Kit: #17-517
Compatible Post:
M6 x 1.0
Max. Thickness of Compatible Optics (mm):
6.0
Type of Adjustment Screws:
Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

Ideal for positioning applications where the position of the center of the optic must remain stationary as it is tilted (i.e., laser mirror turning). Mount features: precision micrometer movement, coarse angular translation (360°), fine angular translation (0.25mm pitch) and color coded knobs for pitch and roll. Sturdy, rugged, black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
Clear Aperture (CA) A B C D E (Max. Thickness of Compatible Optics) F Stock No.
9.5 73 30 49 71 6 29 #84-640
22 73 30 49 71 6 29 #54-999
46 94 40 59 91 11 30 #55-000