Optic Component Mounts are designed to hold lenses, filters, mirrors, and other optical components. The included retainer ring securely holds the component in place. Optic Component Mounts need the required posts and post holders for mounting to a breadboard. Both English (¼-20) and Metric (M6) standard posts are accepted by the mounts. These mounts are constructed of black anodized aluminum in a simple mounting arrangement.
Maximum Optic Diameter | Clear Aperture (CA) | Mount Diameter A | B | Maximum Optic Thickness T1 | Mount Thickness T2 | Stock No. |
5 | 4 | 30 | 13.5 | 5.7 | 12 | #64-551 |
6 | 5 | 30 | 13.5 | 5.7 | 12 | #64-552 |
9 | 6 | 30 | 13.5 | 6 | 12 | #64-553 |
10 | 7 | 30 | 13.5 | 6 | 12 | #64-554 |
12 | 9 | 35 | 16.0 | 10 | 16 | #64-555 |
12.7 | 9.5 | 35 | 16.0 | 10 | 16 | #64-556 |
15 | 12 | 35 | 16.0 | 10 | 16 | #64-557 |
18 | 15 | 40 | 19.0 | 12 | 18 | #64-558 |
20 | 17 | 40 | 19.0 | 12 | 18 | #64-559 |
25 | 22 | 45 | 21.5 | 10 | 16 | #64-560 |
25.4 | 22 | 45 | 21.5 | 10 | 16 | #64-561 |
25.4 | 22 | 45 | 21.5 | 13 | 19 | #65-562 |
30 | 26 | 50 | 24.0 | 6 | 12 | #64-563 |
30 | 26 | 50 | 24.0 | 12 | 18 | #64-564 |
38.1 | 34 | 60 | 29.0 | 12 | 18 | #64-565 |
40 | 36 | 60 | 29.0 | 12 | 18 | #64-566 |
50 | 46 | 70 | 34.0 | 12 | 18 | #64-567 |
50 | 46 | 70 | 34.0 | 18 | 24 | #64-568 |
50.8 | 46 | 70 | 34.0 | 12 | 28 | #64-569 |
76.2 | 71 | 100 | 49 | 20 | 26 | #64-570 |