- Low Wavefront Distortion Mounting
- Lockable 100 TPI Fine Adjustment Screws for High Precision and Long-Term Stability
- Space Efficient Rear Adjustment and Top Adjustment Versions
- 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenience and Accuracy
- Tip/Tilt Range:±5°
- 100 TPI Fine Adjustment Screws
- Finger-cuts for Convenience and Accuracy
- Tip/Tilt Range: ±5°
- Essential Mount for Experiments and OEM System
- Economic Price
- 0.5”- 4.0” Dia. Versions Available
- M6 x 0.25 (101.6 TPI) Adjustment Screws
- 120° Clear Edge for Mounting Beamsplitters and Transmissive Optics
- Economically Priced
- Essential Mounts for Experiments and OEM Systems
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
- Gimbal Movement for Precision Tip and Tilt Alignment
- Compatible with 4”, 4.25”, 6” and 8” Diameter Optics
- Direct Mounting to English and Metric Breadboards for System Integration
- Precision Gimbal Mounts for Smaller Optics Also Available
- Essential Mount for Experiments and OEM System
- Compatible with 3–38.1mm Rectangular Optics
- Compatible with 4-40mm Diameter Optics
- M6 x 0.25 (101.6 TPI) Adjustment Screws
- Ideal for Mounting 0.5”-4” Dia. Optics at Uniform Optical Centerline Heights from 25.4mm to 63.5mm
- Compact Design Ideal for Space-Restricted Systems
- Options Include C-, S-, and T-Mount Circular Optic Mount and ID (SM) Thread Compatibility
- Ideal Mount for 1" Knife-Edge Pickoff Mirrors
- Economic Price
- M6 x 0.25 (101.6 TPI) Adjustment Screws
- Common 5” (127mm) Optical Axis Heights for Easy System Integration
- Optical Mounts and Pedestal Posts Bundled with 5% Discounted Price
- Ideal for Setting Up New Benchtop Optical Systems
- Mount up to 60mm Tall Diffraction Gratings
- Easy Adjustment via Side Locking Screws
- Designed for Integration into 25.4mm Diameter Optic Mounts
- Adapt Kinematic or Fixed Mirror Mounts into Tube Threaded Mounts
- Available with S-Mount, C-Mount, T-Mount, SM05, SM1, and SM2 Threads
- Thru-Hole Versions Available for Multi-Element Tube System Components
- Compatible with TECHSPEC® Kinematic Mounts
- Range of Accessories for Cube and Plate Beamsplitters
- Additional Adjustment Lead Screws, Locking Nuts, and Hardware
- Adapters for Plate Mounting
- Compatible with English/Metric Equivalent Component Sizes
- Two Mount Sizes Available, for 4mm-36mm and 5mm-100mm Dia. Optics
- Optical Centerline Remains Constant Regardless of Optical Diameter
- Mounts Feature Both Metric and English Tapped Mounting Holes
- Fine Adjustment Screw Threads: 100 TPI
- Removable Turning Knobs for Hex Key Access
- Lockable Adjustment Screws
- M3 x 0.2 Fine Adjustment Screw Threads
- <25mm Overall Profile
- Lockable for Improved Stability
- Micrometer or Lead Screw Driven Tip-Tilt Adjustment
- Color Coded Knobs for Tip and Tilt
- Set Screws and Delrin® Pads Hold Optical Component in Place
- Posts and Post Holders Required for Mounting
- Robust Kinematic Mounts for Larger Diameter Optics
- Ball Pivot and Fine Pitch Screws Provide Pitch and Roll
- 50% Greater Resolution than Micrometer Adjustments
- Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
- Accepts up to 4-¼" Diameters
- Fine Angular Resolution Kinematic
- 1.0” or 1.5” Square Mounting Surface
- Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Models with Pre-Mounted λ/4 Mirror Available
- Straight or Angle Configuration Options Available
- 3.0”, 4.5”, or 6.0” Square Mounting Surface
- Fine Adjustment Screws (64-Pitch) Allow for Tilting
- Mounting Plate with ¼-20 Threaded Holes
- Two-Axis Tilt Control
- 25mm Square Mounting Surfaces
- Back or Top Screw Options
- Slotted or Threaded Based Options
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Ready to Use Beam Steering Assembly
- High Resolution 100 TPI Kinematic Mounts
- Available with 20mm Post for Higher Stability
- Precision Micrometer Movement
- Coarse Angular Translation, 360°
- Fine Angular Translation, 0.25mm Pitch
- Color Coded Knobs for Pitch and Roll
- Posts and Post Holders Required for Mounting
- Large Diameter Gimbal Optical Mirror Mounts Also Available
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
- Simple Mounting Arrangement
- Metric and English Configurations
- Black Anodized Aluminum Construction
- Posts and Post Holders Required for Mounting
- Crossed V-Groove for Centering Optics Vertically and Horizontally
- Mount Optics up to 118mm Diameter
- M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
- Black Anodized Aluminum
- M6 x 1.0 Mounting Thread
- Posts and Post Holders Required for Mounting