1.0" Angle Mirror Mount

1.0" Angle Mirror Mount

×
Stock #33-503 3-5 days
×
- +
A$126.40
Qty 1+
A$126.40
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular
Size of Compatible Optics (mm):
3.0 - 25.4
Weight (lbs):
0.1
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
15
Fine Tip Angle (°):
15
Compatible Post:
¼-20
Type of Mount:
1.0" Angle
Adjustment Screw Pitch (inches):
0.015
Mounting Plate Size (inches):
1.0 Sq.
Centerline Height (inches) :
0.75

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 1.0” or 1.5” Square Mounting Surface
  • Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Models with Pre-Mounted λ/4 Mirror Available
  • Straight or Angle Configuration Options Available

Small Mirror Mounts are available with a 1.0” or 1.5" square mounting surface. These optical mirror mounts feature two stainless steel fine-resolution (64-pitch) mounting screws that provide precise tilting of the mounting surface in two directions. These optical mirror mounts are suitable for mounting to most post mounts. Small Mirror Mounts are constructed of black anodized aluminum and each type has an option for an included fixed mirror. These mounts feature mounting holes in various sizes, including ¼-20 and 10-32. 

#33-503
#33-503