20.0mm Beam Steering Assembly

#67-363

×
Stock #67-363 3-5 days
×
- +
A$681.60
Qty 1-10
A$681.60
Qty 11+
A$634.88
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Beam Steering
Type of Optics:
Circular
Size of Compatible Optics (mm):
25.0 - 25.4
Range:
360° Horizontal, 6° Tilt
Construction:
Black Anodized Aluminum & Stainless Steel
Post Diameter (mm):
20.0

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Ready to Use Beam Steering Assembly
  • High Resolution 100 TPI Kinematic Mounts
  • Available with 20mm Post for Higher Stability

Beam Steering Assemblies are specifically suited for numerous applications in laser holography, interferometry and other exacting set-ups and systems requiring precise redirection of an optical beam. The 12.7mm Beam Steering Assembly comprises a slotted base, suitable for attachment to metric and imperial bench plates, a main 300mm post and two 100 TPI kinematic mounts with 6° tilt range, suitable for 1" or 25mm diameter optics. The kinematic mounts can be moved vertically and can also be rotated 360° around the main post. The 20mm Beam Steering Assembly is designed for applications that require a higher level of stability and feature a larger slotted base than its 12.7mm counterpart; it includes a 20mm main post and heavy duty cross clamps. Mirrors are held in place with an #8 set screw.