Optical Cell Kinematic Mounts provide highly stable kinematic movement with two axis tilt (pitch and roll) provided by a precise ball pivot adjustment and an orthogonal three-point suspension. Adjustment is made by three 64-pitch screws (two 64-pitch screws for 1-2" diameter model). For the 6" diameter model, adjustment is made by two 64-pitch screws for and with three 32-pitch screws for 8" up to 12.5" diameter models. Optical Cell Kinematic Mounts feature fine pitch screws, which permit 50% greater resolution than a micrometer. An angled base on the mount allows for stand-alone installation and mounting. These mounts have integral optic cell design allowing optics to be held undistorted.
Note: For mounting 12" diameter optics in our 12.5" Diameter Optical Mount, use the 12.5" to 12" Adapter Kit (#12-226). The Adapter Kit and 12.5" Diameter Optical Mount are offered together as #12-227.
Optic Diameter | A | B | C | D | E | F | G | H | I | J | K | Stock No. |
1-2" | 2.25-20 TPI | 3.75 | 2.00 | 2.00 | 0.38 | 2.00 | 3.50 | 0.28 | - | 2.12 | - | #53-964 |
3" | 3.25-20 TPI | 5.75 | 3.00 | 4.00 | 1.25 | 3.38 | 6.25 | 0.28 | - | 5.00 | - | #53-965 |
4.25" | 4.625-20 TPI | 5.75 | 3.00 | 4.00 | 1.25 | 3.38 | 6.25 | 0.28 | - | 5.00 | - | #57-872 |
Optic Diameter | A | B | C | D | E | F | G | H | I | J | K | Stock No. |
6" | 6.187-32 TPI | 8.00 | 6.00 | 5.00 | 5.00 | 4.50 | 8.00 | 0.28 | 5.75 | 6.00 | 1.19 | #36-474 |
8" | 8.06 | 12.00 | 7.00 | 10.00 | 6.00 | 6.25 | 11.50 | 0.28 | 7.62 | 9.00 | 1.60 | #36-476 |
10" | 10.06 | 16.00 | 8.00 | 12.00 | 6.00 | 8.00 | 15.00 | 0.53 | 9.58 | 12.50 | 1.75 | #36-478 |
12.5" | 12.56 | 16.00 | 8.00 | 12.00 | 6.00 | 8.00 | 15.00 | 0.53 | 12.08 | 12.50 | 2.13 | #36-480 |