The TECHSPEC® Risley Prism Mount has been designed to conveniently mount 25mm diameter wedge prism pairs, also called Risley prism pairs, in a precision manual beam steering configuration. The mount accepts the full range of wedge prisms offered at Edmund Optics® and allows the user to easily tailor the design of the beam steering parameters to meet specific requirements. The TECHSPEC® Risley Prism Mount offers independent rotational control of each prism and works for steering applications requiring one or two wedge prisms.