24" x 4", Breadboard

×
Stock #03-638 3-5 days
×
- +
A$296.00
Qty 1+
A$296.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
English
Thickness (inches):
0.5
Length (inches):
24.0
Width (inches):
4.0
Construction:
Black Anodized Aluminum
Flatness (inches):
0.007" per 12"
Mounting Threads:
(96) ¼-20 on 1" Centerline ±0.001", on 0.5" Corners
Weight (lbs):
4.00
Number of Holes:
96.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Provide Stable Platform for Experiments and Test Configurations
  • 1/4-20 TPI or M6 Tapped Holes for Various Mounting
  • Black Anodized Aluminum

English and Metric Breadboards utilize 1/4"-20, or M6 tapped holes spaced 1" and 25mm apart, respectively, allowing for the creation of customizable benchtop systems. These breadboards are compatible with most optics and photonics mounting solutions.  They feature a black anodized finish which reduces reflections from the breadboard and back into the system. English and Metric Breadboards are available in multiple sizes, making it possible to create either compact or large, expansive systems. These breadboards are an ideal platform for any system application.