Kinematic Magnetic Base Plates
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages
Low Profile Magnetic Bases
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- On/Off Magnet for Easy Placement on Lab Bench
- Low Profile 20mm Height
- Compatible with TECHSPEC Stages
Metric/English and English/Metric Adapter Plates
- Connects Metric/English Components to English/Metric Breadboards
- Standard ¼-20 or M6 x 1.0 Holes and Slots
- Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
- Large and Small Sizes
- Black Anodized Aluminum Construction
Universal Right Angle Brackets
- Universal Design Works With Metric and English Bench Plates and Breadboards
- Uses Standard ¼-20 or M6 Socket Head Cap Screws
- Black Anodized Aluminum Construction
90° Angle Brackets
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
Threaded Base Plates
- Two Size Options
- Two Platform Options: English or Metric
- English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
- Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
- Anodized Aluminum Construction
Slotted 2” x 3” Base Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Counterbored ¼-20 or M6 x 1.0 Holes/Slots
Metric Base Plates
- Three Sizes Available
- Mates With Metric Posts Using Adapter #55-036
- Slotted Design for Both Metric and English Breadboards
- Mounting Holes Designed for Our Metric Line of Components
- Black Anodized Aluminum Construction
Post Holder Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases
Self-Adjusting Leveling Feet
- Assume Accurate Level for Breadboards, Plates, and Tables
- Rust Proof Nylon Feet Feature ¼-20 Threading
- Comes in Pack of 4
Sorbothane® Mounts
- Absorb and Dissipate Vibration
- Stabilize Equipment up to 152lbs
- English, Metric, or Universal Styles
Socket Head Cap Screw Kits
- English and Metric Kits Available
- Comes with Storage Case
- Comes with Most Popular Sizes and Lengths
Socket Head Cap Screws
- Ideal for Use with Our English Sized Positioning Equipment
- A Broad Selection of Sizes Available
- 50 Pieces per Package
- Socket Head Cap Screw Kits Available
- Allen Wrenches Also Available
Socket Head Set Screw Kits
- English and Metric Kits Available
- Includes Most Frequently Requested Socket Head Set Screws
Socket Head Set Screws
- A Broad Selection of Sizes Available
- Socket Head Set Screw Kits Available
- Allen Wrenches Also Available
- Used in a Variety of Breadboard Configurations in Typical Lab Quantities.
Optical Bench Hardware
- Variety of Standard ¼-20 Hardware
- Delrin Washers, Phillip Screws, Set Screws, Thumb Screws, SHCS, and More
- #55-192 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws
Thread-to-Thread Adapters
- Male to Female Thread Design
- Ideal for Mating Optical Mounts and Components
- For use with ¼-20 or M6 Breadboard Applications
Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts