Zaber Programmable Joystick Controller

See More by Zaber™
Programmable 3-Axis Joystick Controller, #15-293

Programmable 3-Axis Joystick Controller, #15-293

×
  • Can Control Up to 3 Independent Axes
  • Intuitive Interface with Computer-Driven or Manual Operation
  • Fully Programmable Buttons, Velocity Profile, and Sensitivity
  • Power Supply and Data Cable Sold as Separate Accessories

The Zaber Programmable Joystick Controller can be connected in series to up to three independent Zaber motors. In standalone operation, the Zaber Programmable Joystick Cotroller is ideal for simple, two to three axis movement, and is aided by key switches that are preprogrammed with commands to home, save current position, and go to saved position. All eight key switches are fully programmable to send any arbitrary command to each axis or to trigger the computer to send command sequences. The analog axis settings include programmable velocity, velocity profile, invert, and unit number, and calibration for the limits and deadband.