36" Length, Dovetail Optical Rail

36" Length, Dovetail Optical Rail, #54-402

×
Stock #54-402 3-5 days
×
- +
A$515.20
Qty 1-4
A$515.20
Qty 5+
A$480.64
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Dovetail
Type of Drive:
Manual
Type:
Universal (Metric & English)
Travel (mm):
914.4
Travel (inches):
36
Length (inches):
36
Length (mm):
914.40
Construction:
Black Anodized Aluminum
Mounting Threads:
C'bore Holes and Slots only for ¼" (or M6) S.H.C.S
Note:
Rail

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

Rails and carriers are sold separately.

Product Family Description

  • Wide Range of Carrier Length and Mounting Hole Options Available
  • Low Profile Design with Smooth Movement
  • Increased Stability and <1mrad Straight Line Accuracy

Dovetail Optical Rail Systems are designed for easy and stable installation and positioning of various optical components along the same axis. The rails feature slotted holes that allow them to be fixed to standard ¼-20 TPI and M6 breadboards or optical tables. Carriers are available with different lengths and hole patterns to meet various mounting needs including options that are directly compatible with our TECHSPEC® Manual Stages for precision alignment. Carriers utilize a unique two-piece design to prevent the locking screws from contacting the rail and to allow easy attachment and removal. All Dovetail Optical Rail System parts are constructed of black anodized aluminum to minimize stray reflections or glare.

Note: Rails and carriers are sold separately.

Technical Information

 
Stock No. L A B C D # Slots # C'bores
#54-401 12 6 4 3
#54-402 36 18 16 4 6 5 2