Available with standard (English) or metric mounting holes, these digital micrometers have a precision ground mounting surface and clear LCD readout. The micrometers also feature incremental or absolute positional modes, zero set at any position, inch or millimeter readouts (0.001mm resolution), display hold, and automatic shutdown to conserve the integral battery. Stage travels are one inch and table tops are available with or without a thru-hole.
Figure | Size A | Size B | Size C | Size D | Size E | Size F | Threading G | Threading H | Stock No. |
Solid Top | |||||||||
A | 1.75" | 0.75" | 1.12" | 2.12" | 1.00" | 0.50" | 6-32 | #6 | #53-857 |
A | 1.75" | 0.75" | 1.12" | 2.12" | 1.00" | — | 6-32 | #6 | #53-856 |
A | 2.62" | 1.00" | 2.00" | 3.00" | 2.00" | — | 10-32 | #¼ | #38-199 |
A | 2.62" | 1.00" | 2.00" | 3.00" | 2.00" | 1.00" | 10-32 | #¼ | #38-203 |
B | 5.00" | 1.00" | 4.00" | — | 4.00" | — | ¼-20 | #¼ | #38-202 |
B | 5.00" | 1.00" | 4.00" | — | 4.00" | 2.00" | ¼-20 | #¼ | #38-204 |
C | 44.4mm | 19.0mm | 30.0mm | 53.8mm | 25.0mm | — | M4 | M4 | #55-461 |
C | 66.5mm | 25.4mm | 50.0mm | 75.9mm | 50.0mm | — | M5 | M6 | #55-462 |
D | 127.0mm | 25.4mm | 100.0mm | — | — | — | M6 | M6 | #55-463 |
D | 66.5mm | 25.4mm | 50.0mm | 75.9mm | 50.0mm | 25.4mm | M5 | M6 | #55-464 |