TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Component Kit

×
Stock #55-487 3-5 days
×
- +
A$3,192.00
Qty 1+
A$3,192.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
C-Mount Kit
Contents of Kit:
5mm Extension Tube, Qty. 2, #54-628
10mm Extension Tube, Qty. 2, #54-629
15mm Extension Tube, Qty. 1, #54-630
50mm Extension Tube, Qty. 1, #54-632
100mm Extension Tube, Qty. 1, #54-633
0.25mm Brass Spacer, Qty. 1, #54-450
0.5mm Brass Spacer, Qty. 1, #03-631
1.0mm Brass Spacer, Qty. 1, #03-632
2.0mm Brass Spacer, Qty. 1, #03-633
Fine Thread Focus Tube, Qty. 1, #03-625
Double Female Threaded Ring, Qty. 1, #03-630
Double Male Threaded Ring, Qty. 1, #03-629
Iris Diaphragm, Qty. 1, #03-623
Microscope Eyepiece Mount, Qty. 1, #03-628
Microscope Objective Mount, Qty. 1, #03-627
Thin Lens Mount- Holds 12mm Diameter, Qty. 1, #54-615
Thin Lens Mount- Holds 12.5mm Diameter, Qty. 1, #55-246
Thin Lens Mount- Holds 15mm Diameter, Qty. 1, #54-616
Thick Lens Mount- Holds 12.5mm Diameter, Qty. 1, #54-623
Thick Lens Mount- Holds 15mm Diameter, Qty. 1, #54-624
Ring Mount with ¼-20 Tap, Qty. 1, #52-930
C-Mount Cube Beamsplitter- 50R/50T, Qty. 1, #54-823
C-Mount Plate Beamsplitter- 50R/50T, Qty. 1, #54-824
C-Mount First Surface Mirror- Protected Aluminum, Qty. 1, #54-825
Thread Type:
C-Mount
Function:
Kit

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • C and T-Mount Components Ideal for System and Prototype Design
  • Allow for Integration into Tube and Benchtop Systems
  • Note: Potential change of packaging

TECHSPEC® C and T-Mount Component Kits include all necessary components for constructing basic optical systems. The C-Mount Component Kit is ideal for mounting 12.5mm and 15mm diameter optics while the T-Mount Component Kit is ideal for mounting 12.5mm and 25mm diameter optics. These kits are supplied with the necessary components for tube and benchtop system integration, making them suitable for OEM and prototype design. TECHSPEC C and T-Mount Component Kits can be further expanded with Edmund Optics’ full range of C and T-Mount components.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

C-Mount Component Kit (#55-487) Quantity Stock No.
5mm Extension Tube 2 #54-628
10mm Extension Tube 2 #54-629
15mm Extension Tube 1 #54-630
50mm Extension Tube 1 #54-632
100mm Extension Tube 1 #54-633
0.25mm Brass Spacer 1 #54-450
0.5mm Brass Spacer 1 #03-631
1.0mm Brass Spacer 1 #03-632
2.0mm Brass Spacer 1 #03-633
Fine Thread Focus Tube 1 #03-625
Double Female Threaded Ring 1 #03-630
Double Male Threaded Ring 1 #03-629
Iris Diaphragm 1 #03-623
Microscope Eyepiece Mount 1 #03-628
Microscope Objective Mount 1 #03-627
Thin Lens Mount- Holds 12mm Diameter 1 #54-615
Thin Lens Mount- Holds 12.5mm Diameter 1 #55-246
Thin Lens Mount- Holds 15mm Diameter 1 #54-616
Thick Lens Mount- Holds 12.5mm Diameter 1 #54-623
Thick Lens Mount- Holds 15mm Diameter 1 #54-624
Ring Mount with ¼-20 Tap 1 #52-930
C-Mount Cube Beamsplitter- 50R/50T 1 #54-823
C-Mount Plate Beamsplitter- 50R/50T 1 #54-824
C-Mount First Surface Mirror- Protected Aluminum 1 #54-825
T-Mount Component Kit (#53-892) Quantity Stock No.
25mm Simple Lens Mount 2 #52-292
25mm Achromat Mount 2 #52-293
12.5mm Simple Lens Mount 2 #52-933
12.5mm Achromat Mount 2 #52-954
10mm Extension Tube 4 #52-294
25mm Extension Tube 2 #52-295
100mm Extension Tube 1 #52-296
Fine Thread Focus Tube 1 #52-300
Iris Diaphragm 1 #52-299
Microscope Objective Mount 1 #52-301
Microscope Eyepiece Mount 1 #52-302
Double Female Thread Ring 1 #52-297
Double Male Thread Ring 1 #52-298
Ring Mount 1 #52-304
T-Mount to C-Mount Adapter 1 #88-956