Optomechanical Thread Adapters

Optomechanical Thread Adapters

Thread adapters are used to connect two components of different threading. The tables below display the different types of optomechanical thread adapters offered by Edmund Optics. To ensure the correct adapter is chosen, the tables are separated by male to female, female to female, and male to male thread types. Please contact us if you have additional questions on how to determine the correct thread adapter for your application.

Female to Male Thread Adapters
Female
Male Adapter
  T-Mount C-Mount S-Mount Mitutoyo RMS 0.535" 1.035" M30 x 1.0
T-Mount   #58-753     #52-301      
C-Mount #53-483
#88-956
  #63-945 #55-743
#66-027
#03-627   #88-955  
S-Mount   #63-974       #88-953    
Mitutoyo                
RMS       #58-296        
0.535"     #88-952          
1.035"   #88-954           #35-478
M30 x 1.0   #36-302            
M42 x 1.0   #83-151            
NF
(M17 x 0.75)
  #89-945            
SMA   #63-946 #64-097          
FC   #63-970 #64-096          
ST   #63-947 #64-098          
Female to Male Thread Adapters
Female
Male Adapter
  1.035" M30 x 1.0 M37 M42 x 0.75 M43 M46 M49 M52 M55 M67
T-Mount                    
C-Mount  #88-955 #35-474                
M16 x 0.75   #35-477                
M22 x 0.75   #35-476                
M24 x 0.5   #35-475                
M37               #59-015 #59-455  
M39               #59-454    
M40.5               #59-453    
M43     #56-701 #59-137            
M46               #59-450    
M48               #59-449    
M49         #56-700     #59-448    
M52           #59-019       #59-016
M55               #59-446    
M58               #59-447 #59-020  
Male to Male Thread Adapters
Male
Male Adapter
  T-Mount C-Mount S-Mount
T-Mount #52-298
#53-950
   
C-Mount   #03-629  
S-Mount     #63-972
Female to Female Thread Adapters
Female
Female Adapter
  T-Mount C-Mount S-Mount
T-Mount #52-297    
C-Mount   #03-630  
S-Mount     #63-971
M12 x 0.5   #53-675
#59-241
 
Beam Expander Thread Adapters
Female
Male Adapter
  M30 x 1 M22 x 0.75 M14 M42 x 0.75 C-Mount
C-Mount #35-474 #34-770  #58-478    
M24 x 0.5 #35-475         
M22 x 0.75 #35-476        
1.035" #35-478         
M16 x 0.5   #35-436      
M30 x 1.0   #34-771     #36-302
M43 x 0.5        #59-137  
Was this content useful to you?

Related Products