- Test Depth of Field of Your Imaging System
- Effective Measurement Eliminates the Need for Calculations
- Designed for Measurement Calibration
- Positive or Negative Chrome Patterns on Glass
- High Contrast Target for Imaging with Elements from 0.5 to 10mm
- NIST Traceability Certificate Included
- Dual Axis Design
- English and Metric Scales
- NIST Certified Version Available
- NIST Traceable Certificate of Accuracy Included
- Ideal for Quick Calibration of Vision Systems
- Durable Storage Case Included
- Critical Tool for Measurement Vision Systems
- Calibrates Any Type of Lens
- Covers Large Range of Magnifications
- Designed for Morphological Calibration and Measurement
- 8 Test Plates of Various Patterns
- NIST Certified Version Available
- New Opal Version Available
- Calibrate Pixel Dithering
- Lines and Dot Range from 2μm to 100μm
- Calibrates Systems from 0.08X to 4X
- Measures MTF, DOF, Resolution, FOV, and Distortion
- NIST Certificate of Accuracy Included
- Designed for Measurement Calibration; Ideal for Microscopes and Machine Vision Systems
- Includes Ronchi Rulings, Concentric Circles, Square Grids, and a Linear Microscale
- Two Targets Available for Different Magnifications
- NIST Certificate of Accuracy Included
- Crossline, Index Grid, or Concenctric Circle Reticles
- White Ivory Soda Lime Glass Substrates
- 27mm Diameter Reticles
- 0.001mm Resolution Directly Readable Micrometer
- Readout in Inches or Millimeters
- Available with English or Metric Mounting Holes
- Features a Series of "H" Shaped Fiducial Images
- Image Sizes from 0.1 to 20mm
- Available with NIST Traceable Data
- Reticle Scales Centered on Microscope Slides
- Designed for Routine Calibration
- 1 x 3" Slide Sizes