NIST Traceable Midrange Sensor, 280 - 340nm

#88-136 with NIST Traceable Sensor

×
Stock #88-138 3-5 days
×
- +
A$771.20
Qty 1+
A$771.20
Volume Pricing
Request Quote
Get Product Downloads
Wavelength Range (nm):
280 - 340
Accuracy (%):
±5
Calibration Wavelength (nm):
310.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed to Detect UV Wavelengths from 250 – 380nm
  • NIST Certified Sensors
  • 9V Battery Provides up to 120 Hours of Operation
  • Requires One NIST Traceable Sensor for Operation

The NIST Certified UV Radiometer is ideal for inspecting ultraviolet light sources in a variety of quality control applications. The NIST Certified UV Radiometer is powered by a standard 9V battery for up to 120 hours of operation. Three NIST certified interchangeable sensors are available to detect a wide range of ultraviolet wavelengths from 250 – 380nm. The NIST Certified UV Radiometer’s range switch allows the selection of three intensity ranges.

Note: The UV Radiometer Unit (#88-136) requires one NIST Traceable Sensor (#88-137, #88-138, or #88-139) for operation.