InfiniFlex™ HD Compact Lenses are high performance micro imaging lenses designed to maximize system resolution. These lenses support up to 2/3” format sensors and feature an easy-to-use, patent-pending design. Simply choose a main body and an optional amplifier to reach magnifications ranging from 2X to 12X. The 2X PLAN version is designed specifically for increased full field imaging. For applications requiring brightfield or darkfield illumination, a 21mm Ring Light Adapter is available and allows a ring light to be moved along the body of the 15mm diameter lens to permit full angular illumination. A retainer is also available for integrating a 20mm filter in between the lens and the camera. Because the InfiniFlex™ HD Compact Lenses share similar dimensions as the InfiniStix™ Imaging Lenses, the two lenses can be used together to achieve high resolutions and increased depth of field.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act