TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

650nm, 12.5 x 17.6mm, Dichroic Shortpass Filter

TECHSPEC Dichroic Shortpass Filters

×
Stock #69-193 3-5 days
×
- +
A$196.80
Qty 1-5
A$196.80
Qty 6+
A$153.60
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
12.5 x 17.6
Angle of Incidence (°):
45
Cut-Off Wavelength (nm):
650.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Length (mm):
17.60
Coating:
Hard Coated
P-Polarization Transmission (%):
>80
Reflection (%):
>97 Average Polarization
Reflection Wavelength (nm):
675 - 850
S-Polarization Transmission (%):
>80
Surface Quality:
60-40
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Transmission (%):
>85 Average Polarization
Transmission Wavelength (nm):
400 - 630
Type:
Dichroic Filter
Width (mm):
12.50
Dimensional Tolerance (mm):
+0.0/-0.2
Transmitted Wavefront, RMS:
λ/4
Slope Factor (%):
3.00
Cut-Off Tolerance (%):
±2
S-Polarization Reflection (%):
>95
P-Polarization Reflection (%):
>95
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Coating Specification:
Surface 1: Hard Dielectric Sputtered
Surface 2: MgF2
Wavelength Range (nm):
400 - 850

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Sharp Cut-Off Wavelength
  • Broad Transmission and Reflection Ranges
  • Available in a Range of Common Sizes

Our TECHSPEC® Dichroic Shortpass Filters are designed for a 45° angle of incidence. The rejected light is reflected at 90°, making these filters ideal for use in fluorescence applications or as spectral beamsplitters. The filters feature low polarization dependence, broad spectral ranges, and a precision fused silica substrate. TECHSPEC® Dichroic Shortpass Filters have a sharp cut-off wavelength and are available in a wide range of sizes for ease of system integration. These filters can be combined with TECHSPEC® Dichroic Longpass Filters to create custom bandpass filters.