TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Dia. x -12mm FL, VIS 0°, Inked, Double-Concave Lens

×
Stock #48-939-INK Contact Us
×
Other Coating Options
×
- +
A$79.20
Qty 1-9
A$79.20
Qty 10+
A$71.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
9.00 ±0.025
Effective Focal Length EFL (mm):
-12.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.33
Numerical Aperture NA:
0.38
Coating:
VIS 0° (425-675nm)
Type:
Double-Concave Lens
Wavelength Range (nm):
425 - 675
Back Focal Length BFL (mm):
-12.41
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
1.50
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<1
Clear Aperture CA (mm):
8.1
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Edge Thickness ET (mm):
2.43
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Radius R1=-R2 (mm):
-19.16
Surface Quality:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

TECHSPEC® VIS 0°  Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes TECHSPEC® VIS 0° Coated Double-Concave (DCV) Lenses are best used in 0° angle of incidence situations and provide optimized transmission in the 425nm – 675nm range. These lenses are also available Uncoated, VIS-EXTMgF2VIS-NIRNIR I, or with NIR II AR coating options.