![Z-Laser Green Focusable Diode Modules](https://productimages.edmundoptics.com/9794.jpg?w=305&quality=80)
- IP67 Rated Environmentally Sealed with Simple Thread Mount
- Electrically Isolated Housing
- Focusable with Gaussian and Uniform Line Options
- 5-30V DC Operation with Reverse Polarity Protection
![Edmund Optics® Wireless Power and Energy Detectors](https://productimages.edmundoptics.com/9673.jpg?w=305&quality=80)
- Bluetooth® Wireless, All-in-One Detector and Meter Solutions
- Monitor Laser Beam Properties via Gentec-EO BLU App (Available for iOS and Android) or PC Software
- Long Battery Life of Up to 5 Days with Continuous Use
- Wired Power and Energy Detectors Also Available
![Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads](https://productimages.edmundoptics.com/6833.jpg?w=305&quality=80)
- Dual Axis Scan Range of ±20°
- 7mm Mirrors with Protected Silver Coating
- Driven by Intuitive ScanMaster Designer Software
![Dual Axis Galvanometer Optical Scanners](https://productimages.edmundoptics.com/7946.jpg?w=305&quality=80)
- Advanced Optical Position Detector Design
- Moving Magnet Actuator Technology
- Compact Size for Easy Integration
![Fiber-Coupled Laser Systems](https://productimages.edmundoptics.com/7012.jpg?w=305&quality=80)
- Power Delivery By High Brightness Fiber
- Visible and Infrared Wavelengths
- Stand-Alone System
- Compact, TEC with Forced Air Cooling
![Infrared (IR) Handheld Devices](https://productimages.edmundoptics.com/6694.jpg?w=305&quality=80)
Top Seller
- View IR Light Sources and Align IR Lasers
- Bright, High Contrast Images
- Accepts C-Mount Lenses
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act