150W EKE Replacement Bulb for Fiber Optic Illuminators is the standard replacement bulb for our illuminators. The Quartz Halogen light source color temperature is 3200K. The 150W EKE bulb lifetime is typically 200-10,000 hours, depending on intensity and is recommended for the Dolan-Jenner DC-950. The EKE-X bulb has a longer lifetime compared to the EKE bulb, and is recommended for the Dolan-Jenner MI-150.
Secondary Voltage of Illuminator | Light (% of Maximum) | Watts (% of Maximum) | Change on Color Temp (K) | Life (Factors of Min. Hrs) |
21 | 100% | 100% | -0 K | 1X |
20 | 84% | 93% | -60 K | 2X |
19 | 70% | 86% | -120 K | 3.5X |
18 | 59% | 79% | -170 K | 7.5X |
17 | 49% | 72% | -230 K | 16X |
16 | 40% | 66% | -290 K | 35X |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act