TECHSPEC® English Stainless Steel Mounting Posts include a ¼" long male thread stud adapter that is easily interchangeable with other adapters to ensure compatibility between these posts and any optical mount. Removing the included adapter reveals female 8-32 threads on the post. Each optical post also has a thru-hole to allow an Allen wrench or other tool to rotate the post easily. Thread values are laser engraved on each post for quick identification and integration. TECHSPEC English Stainless Steel Mounting Posts are offered in a variety of lengths. Metric Versions are also available for purchase.
#68-230 English Post Kit, ¼-20 Stud | |||
Stock No. | Description | Qty | |
#59-751 | Steel Post, 1" Length | 1 | |
#59-752 | Steel Post, 1.5" Length | 1 | |
#58-999 | Steel Post, 2" Length | 2 | |
#59-754 | Steel Post, 3" Length | 2 | |
#59-000 | Steel Post, 4" Length | 2 | |
#59-008 | Steel Post, 6" Length | 1 | |
#59-009 | Steel Post, 8" Length | 1 |
#68-229 English Post Kit, 8-32 Stud | |||
Stock No. | Description | Qty | |
#58-960 | Steel Post, 1" Length | 1 | |
#58-961 | Steel Post, 1.5" Length | 1 | |
#58-962 | Steel Post, 2" Length | 2 | |
#58-964 | Steel Post, 3" Length | 2 | |
#58-965 | Steel Post, 4" Length | 2 | |
#58-966 | Steel Post, 6" Length | 1 | |
#58-967 | Steel Post, 8" Length | 1 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act