4" x 5" Booklet, Commercial Grade Lens Tissue

×
Stock #52-105 Contact Us
×
- +
A$20.80
Qty 1-9
A$20.80
Qty 10+
A$18.40
Volume Pricing
Request Quote
Get Product Downloads
Type:
Commercial Grade
Number of Sheets:
100
Dimensions (inches):
4 x 5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Premium Tissue Type 1 Class 1
  • Traditional MIL-SPEC Tissue
  • 100 Sheet 4" x 5" Booklet

Edmund Optics Lens Tissue - Commercial Grade sheets effectively wipe away any dirt without scratching an optic.  Made of traditional MIL-SPEC tissue, these are ideal for cleaning lenses and other glass surfaces. The tissue is utilized for industrial cleaning applications. Edmund Optics Lens Tissue - Commercial Grade meets Fed-Spec AA-50177, Type 1, Class 1 Physical and Chemical properties. The premium-grade tissue comes in a 100-sheet, 4” x 5” booklet.