25mm Square Broadband Polarizing Plate Beamsplitter

×
Stock #48-545 Contact Us
×
- +
A$376.00
Qty 1-10
A$376.00
Qty 11+
A$288.00
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
45 ±15
Clear Aperture CA (mm):
21.0 x 21.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Length (mm):
25.00
Operating Temperature (°C):
-40 to +200
Dimensions (mm):
25.0 x 25.0
Surface Quality:
80-50
Thickness (mm):
0.70
Thickness Tolerance (mm):
±0.07
Type:
Linear Polarizer
Dimensional Tolerance (mm):
±0.2
Construction:
Wire Grid
Thermal Expansion:
31.7 x 10-7/°C
Coating Specification:
Surface 2: Rabs <2.0% @ 420 - 670nm
Wavelength Range (nm):
420 - 700
Width (mm):
25.00
Transmission Axis Tolerance (°):
±1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Wire Grid Technology
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Ideal for High Temperature Environments

Broadband Polarizing Plate Beamsplitters consist of a thin layer of aluminum MicroWires adhered to a glass window. These beamsplitters are an alternative and economical substitute for ruled or holographic wire grid polarizers. Providing exceptional image contrast and uniformity, these beamsplitters are ideal for applications requiring large angular apertures and high throughput. Broadband Polarizing Plate Beamsplitters reflect S-polarized light and transmit P-polarized light. The beamsplitters are offered in a 12.5 x 12.5mm or 25 x 25mm size.  

Note: MicroWires are very fragile. Handle these beamsplitters with care.

If the operating temperature will exceed 100°C, turn the MicroWires surface away from the input beam for optimum performance. At temperatures below 100°C, the MicroWires can be oriented towards the input beam.