300 Grooves/mm, 50mm Sq, UV Transmission Grating Beamsplitter

×
Stock #85-296 Contact Us
×
- +
A$528.00
Qty 1-9
A$528.00
Qty 10+
A$475.20
Volume Pricing
Request Quote
Get Product Downloads
Groove Density (grooves/mm):
300
Wavelength Range (nm):
250 - 500
Blaze Angle (°):
8.6
Dimensions (mm):
50.00 x 50.00
Construction:
Blazed Grating
Length (mm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Thickness (mm):
2.00 ±0.5
Type:
Transmission Diffraction Grating
Width (mm):
50.00
Alignment of Grooves to Edge (°):
±0.5

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Multiple Diffraction Angles Available
  • UV Grade Fused Silica Substrate
  • Ideal for Fixed Grating Applications

Ideal for spectrographs and other compact systems using small detector arrays, UV Transmission Gratings are a simplistic means of dispersing light for fixed grating applications in the 250 – 450nm wavelength range. As incident light strikes the UV Transmission Gratings’ coarse groove spacing, it is dispersed on the opposite side of the grating at a fixed angle. As groove spacing increases, the diffraction angle decreases. UV Transmission Gratings are relatively polarization insensitive and are fairly insensitive to alignment errors.

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.