• My Account
  • 0

4.25" Diameter x 25.5" FL Protected Gold, Parabolic Mirror

Precision Parabolic Mirrors

Stock #32-066-566 A$768.00
Add quantity to your order and save!
Qty 1-9
A$768.00
Qty 10
A$696.00
Qty 10+ BEST VALUE!
Request a Quote
Quantity:

Product Family Description

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.


Common Specifications for Product Family

Surface Quality:
60-40
Surface Accuracy:
λ/8

Specifications

Substrate:
BOROFLOAT®
Focal Length Tolerance (%):
±1
Diameter (inches):
4.25
Diameter (mm):
108.0
Effective Focal Length EFL (inches):
25.5
Effective Focal Length EFL (mm):
647.7
Aperture (f/#):
f/6
Coating:
Protected Gold (700-10000nm)
Coating Specification:
Ravg >96% @ 700 - 2000
Ravg >96% @ 2000 - 10000nm
Back Surface:
Ground
Coating Type:
Metal
Diameter Tolerance (inches):
+0.06/-0
Diameter Tolerance (mm):
+1.5/-0
Edge Thickness ET (inches):
0.75
Edge Thickness ET (mm):
19.10
Type:
Parabolic Mirror
Typical Energy Density Limit:
0.8 J/cm2 @ 1064nm, 10ns
Wavelength Range (μm):
0.7 - 2
Wavelength Range (nm):
700 - 10,000
RoHS:

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram