TECHSPEC® Rhomboid prisms are commonly used to displace a laser beam without changing its direction. In imaging applications, rhomboid prisms will displace the optical axis without inverting the image. The lateral displacement is equal to the length of the prism (specified by dimension D). TECHSPEC® Rhomboid Prisms feature high tolerance angles that keep the output beam parallel to the input beam to within 30 arcseconds. They are ideal for demanding displacement applications.
Stock No. | A | B | C | D |
#47-625 | 5mm | 5mm | 3.5mm | 7.1mm |
#47-806 | ||||
#47-213 | 10mm | 10mm | 7.1mm | 14.1mm |
#47-807 | ||||
#49-418 | 12.5mm | 12.5mm | 8.8mm | 17.5mm |
#49-421 | ||||
#49-419 | 15mm | 15mm | 10.5mm | 21.2mm |
#49-422 | ||||
#47-214 | 20mm | 20mm | 14.2mm | 28.3mm |
#47-808 | ||||
#47-626 | 25mm | 25mm | 17.7mm | 35.4mm |
#47-809 | ||||
#49-420 | 50mm | 50mm | 35.4mm | 70.7mm |
#49-423 | ||||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act