Tube System Spheres, constructed from anodized aluminum, are designed to be used with Cage System Tubes. These spheres enable the intersection of multiple optical paths. The standard sphere features M23.2 and M27.5 threaded ports, and the compact sphere features M23.2 and RMS threaded ports. End caps are available to block unused optical paths.