230V, with UK Cord, DC950HK Illuminator

See More by Dolan-Jenner
230V, with UK Cord, DC950HK Illuminator, #62-006

230V, with UK Cord, DC950HK Illuminator, #62-006

×
Stock #62-006 3-5 days
×
- +
A$1,686.40
Qty 1+
A$1,686.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Height (inches):
4.5
Length (inches):
9.5
Operating Temperature (°C):
+5 to +40
Type:
150 W EKE Quartz Halogen
Voltage (V):
230
Weight (lbs):
11.5
Width (inches):
7.25
Intensity Control Option:
0.5V DC or 8 bit digital optional
Output Power (Lumens):
1800.00
Construction:
Aluminum
Power Supply:
± 0.5% or better regulation
Operating Humidity:
0% to 80% non-condensing
Lamp Lifetime (hours):
200 - 10,000
Ripple (%):
0.4% or better
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Description

Requires Dolan-Jenner SX Fiber Optic Adapters.

Product Family Description

  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life

The DC-950H is a cost effective 150W quartz halogen light source designed specifically for machine vision lighting. With its universal 90-250V AC input, it is ideal for use in any region without additional adapters. In addition to the 0 to 100% intensity control and heat absorbing filter, the basic model features less than 0.4% variation in the power output as compared to typical 2% variance in non-regulated or AC-regulated illuminators. An optional iris and filter mount package (included with certain models) allow control of the color temperature and the inclusion of an additional 1" diameter filter. Built-in remote interface permits precise intensity control of output power via 0-5VDC analog input or an 8 bit digital interface. Digital control accomplished via #55-232 Digital-to-Analog Converter.

Note: Requires Dolan-Jenner SX Fiber Optic Adapters.