- High-Angle, Direct Lighting for Uniform Intensity
- Designed for Constant Output Power for Prolonged Use
- Ideal for Brightfield Illumination
- Low 30° LED Mounting Angle
- Designed for Constant Output Power for Prolonged Use
- Ideal for Darkfield Illumination
- Uniform High Intensity Diffuse Light Source
- Switchable Red, Green, Blue, and White Channel Outputs
- Illumination for Text Recognition (OCR) and Color Examination Applications
- Designed for use with TECHSPEC® CompactTL™ Telecentric Lenses
- Built-in Cooling Fins for Consistent, High Intensity Performance
- Includes Easy to Integrate Polarizer and Diffuser
- Ideal for Visually Enhancing Surface Defects
- High Light Output up to 47,000 Lux
- Multiple Working Distances Between Darkfield and Brightfield
- Required Power Supply and Optional Manual Intensity Adjustment Sold Separately
- Integrated Driver with AutoStrobe Feature
- Thin 15mm Profile
- Red and White Colors Available
- Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
- Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
- Integrate Polarizer Accessory for Glare Elimination
- Hybrid Diffuse Brightfield and Darkfield Illumination
- Can Be Used Independently or Simultaneously
- Fixed Intensity or Strobed Options
- Ideal for Visually Enhancing Surface Defects
- Useful for Front or Back Illumination
- 5" Versions Have Variable Intensity
- 52mm Inner Diameter
- Requires No Heat Sink
- Available in White, Red, and Blue
- 3 - 9" Working Distance
- Provides 2" Coverage
- Variable Intensity and Strobed Options
- Slim Profile to Ease System Integration
- High Brightness LEDs
- Multiple Size, Wavelength, and Working Distance Options
- 4" Working Distance
- Provides 1.7" Coverage
- Variable Intensity and Strobed Options
- Variable Intensity with DC Current Controller
- Excellent Uniformity
- 100,000 Hour Product Lifetime
- Heat Sinks and Power Supplies Sold Separately
- Large Inner Diameters for Easy Mounting
- 6400K Color Temperature
- Features Sectional Light Control
- Compatible with LED Ring Lights
- Common Filter Thread Sizes Available
- Allows for Easy Integration of LED Ring Lights
- Available in Bar, Ring, and Backlight
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles