600 x 600mm, Metric Lab Table

×
Stock #55-250 3-5 days
×
- +
A$2,072.00
Qty 1+
A$2,072.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Metric
Thickness (mm):
50.00
Length (mm):
600.00
Width (mm):
600.00
Construction:
Stainless Steel (400 Series) Top and Bottom Plates, Plated Steel Honeycomb Core, High Pressure Laminate Core Sidewalls
Core Cell Area (cm2):
≤3
Flatness (mm):
0.13
Mounting Threads:
(484) M6 Tapped on 25mm Centerlines, on 37.5mm Corners
Weight (kg):
17.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Description

Due to size and weight, shipping method and charges will differ from standard catalog charges; please contact our Sales Department for detailed information. Also note that these items will not be shipped overnight.

Product Family Description

  • Stainless Steel
  • Economically Priced
  • Lightweight Design

Composite Breadboard Laboratory Tables are ultra-light (9 lbs/ft2, 44kg/m2) breadboards that employ countersunk, tapped holes in a thin top-skin of stainless steel. Top and bottom plates have a matte finish to lower reflectance and are ferromagnetic for mounting with magnetic bases. The tapped mounting holes allow for mounting with our English or Metric posts and post holders, as well as most commonly used optical mounts. Composite Breadboard Laboratory Tables feature holes that are on 1" (25mm) centers with 1.5" (37.5mm) corners. Individually sealed holes allow for easy cleaning of spills

Note: Due to size and weight, shipping method and charges will differ from standard catalog charges; please contact our Sales Department for detailed information. Also note that these items will not be shipped overnight.