TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Diameter, C-Mount Thin Optic Mount

×
Stock #54-614 Contact Us
×
- +
A$83.20
Qty 1-4
A$83.20
Qty 5+
A$73.92
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Diameter of Compatible Optics (mm):
9.0
Extension Length (mm):
5.6
Construction:
Black Anodized Aluminum (6061 T6)
Total Length (mm):
9.6
Type of Optics:
Circular
Outer Diameter (mm):
30.0
Thread Type:
C-Mount
Clear Aperture CA (mm):
8.00
Function:
Optic Mount (Fixed)
Max. Thickness of Compatible Optics (mm):
3.0
Min. Thickness of Compatible Optics (mm):
1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C, S, or T-Mount Components
  • Optic is Held in Place with Included Retaining Ring

TECHSPEC® C, S, and T-Mount Circular Optic Mounts are designed to mount a variety of circular optical components into C, S, or T-Mount compatible systems. An included threaded retainer ring, designed to accept a standard spanner wrench, securely holds the optical component. These circular optic mounts are compatible with a wide variety of Edmund Optics optomechanical components utilizing C, S, or T-Mount threads, such as extension tubes and kinematic mounts. TECHSPEC® C, S, and T-Mount Circular Optic Mounts are threaded for 1” x 32TPI, M12 x 0.5, or M42 x 0.75 mounting, with 30mm, 16mm, and 48mm outer diameters, respectively. These mounts are ideal for creating and personalization of a diverse range of optical systems. 

Note: #56-353, #56-354, #52-933, and #52-292 are all 3-part assemblies