Can't find your local currency? Visit our
Contact Us
page for pricing guidance.
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
NIR Cameras
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
All Products
/
Cameras
/
Camera Accessories and Optomechanics
/
Imperx Analog Laptop Capture Cards
See all 1 Products in Family
Imperx PCMCIA Laptop Capture Card for Analog
×
Stock
#64-885
Contact Us
×
-
+
1,104.00
A$1,104.00
Qty 1+
A$1,104.00
Volume Pricing
Request Quote
+ Add to Saved List
Create an account or log in to access saved list
Compare
Get Product Downloads
Specifications
Learn More
Accessories
Technical Information
Resources
Related Products
Imaging Lens Selector
Type:
Camera Accessory
Power Requirement:
3.3 V DC ±5%
Software:
Windows 2000/XP, WDM, and Labview
Regulatory Compliance
RoHS:
Compliant
×
Certificate of Conformance:
View
×
Product Family Description
On-Board Memory for Fast Image Acquisition
2 RCA Jack Inputs
Type II PCMCIA Connection
Intelligent Scatter/Gather DMA
NTSC/PAL/SECAM/RS170 Complaint (Auto NTSC/PAL Format Detection)
Single Frame, Multi-Frame or AVI Output
Drivers for Windows 2000/XP, WDM and LabVIEW
Requires 3.3V DC ±5%; 160 mA Steady (350mA Inrush) and 0.5W Constant Power