Hollow Retroreflectors are constructed of three first surface mirrors assembled into a corner cube. This produces a lightweight “hollow corner cube” that is totally insensitive to position and movement. The result is that parallel incident light is reflected back to the source with great accuracy, regardless of the angle of incidence. Since the optical path is in air, this configuration eliminates material absorption and chromatic aberrations present in solid glass prism-type retroreflectors. The larger housings feature a variety of mounting holes on the back plate.
The specified beam deviation value of each Hollow Retroreflector is the maximum deviation from parallelism of any single return beam from any of the six sub-apertures, when the retoreflector is fully illuminated. Exiting wavefront is the resultant peak-to-valley wavefront deformation from a fully illuminated retroreflector, which is listed in factors of λ (where λ = 633nm). The unique, patented cushion mounting makes these Hollow Retroreflectors extremely resistant to shock.
Clear Aperture (CA) | Diameter | L1 | L2 | A | B | C |
6.4mm | 8.1mm | 8.1mm * | — | — | — | — |
12.7mm | 14.6mm | 19.1mm * | — | — | — | M3 x 0.5 |
25.4mm | 41.3mm | 36.5mm | 49.2mm | 44.5mm | 50.8mm | ¼-20 |
50.8mm | 76.2mm | 62.0mm | 79.5mm | 78.7mm | 94.2mm | ¼-20 ** |
63.5mm | 89.4mm | 61.5mm | 79.0mm | 92.3mm | 101.6mm | ¼-20 ** |
127.0mm | 166.7mm | 125.5mm | 150.8mm | 171.5mm | 221.9mm | ¼-20 ** |
*Does not have back plate
**Additional 8 mounting holes on 50.8mm and larger Dia: (4) M6 x 1.0 at 90° and (4) ¼-20 at 90° on 2" Bolt Circle
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act