TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Square Uncoated, B270 Window

See More by SCHOTT Optical Components
×
Stock #64-084 3-5 days
×
- +
A$46.40
Qty 1-5
A$46.40
Qty 6+
A$36.80
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
58.3
Bevel:
Protective as needed
Clear Aperture CA (mm):
9.00 x 9.00
Dimensions (mm):
10.00 x 10.00
Thickness (mm):
1.00
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
9.4 (+20 to +300°C)
Density (g/cm3):
2.56
Edges:
Fine Ground
Index of Refraction nd:
1.523
Knoop Hardness (kg/mm2):
500
Poisson's Ratio:
0.22
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
Surface Quality:
60-40
Type:
Protective Window
Wavelength Range (nm):
360 - 2700
Young's Modulus (GPa):
71.5
Length (mm):
10.00
Width (mm):
10.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements

TECHSPEC® B270 Windows offer a high transmission from the visible to the near-infrared (NIR). They have a similar refractive index to N-BK7 while being more cost-effective. These windows are often used as a protective element due to their high solarization stability and chemical resistance, making them ideal for standard window applications. TECHSPEC® B270 Windows are available either uncoated or coated with a MgF2 or VIS-NIR Anti-Reflection (AR) Coating. Both circular and square options are offered in various sizes, and custom sizes and coatings are available for OEM applications.