White, 3.0" LED Line Light

See More by Advanced Illumination
×
Stock #66-825 Contact Us
×
- +
A$996.80
Qty 1+
A$996.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Model Number:
LL2912A-WHI-24
Mount:
Via (2) M2 Screws
Operating Temperature (°C):
0 to 65
Dimensions (mm):
101 L x 61 W x 24 D
Working Distance (mm):
25.4
LED Lifetime (hours):
100,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±5 Over Illuminated Area (Dependent on Working Distance)
Number of LEDs:
12.00
Number of Channels:
1.00
Field Coverage (mm):
6.35 thick
Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Line Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Provides 0.25" Thick Line at 1" Distance
  • Fixed Intensity and Strobed Options
  • 50,000 Hour Product Lifetime

These high intensity Advanced Illumination LED Line Lights offer high output from a convenient, compact housing. Ideal for machine vision lighting applications requiring intense, structured illumination, these lights are well suited for use with line scan cameras or for large area inspection, web inspection, geometric measurement of long targets, direct position measurement, printed circuit board inspection, and tube or bottle inspection.

Note: Required 24V power supply #66-855Accessories for Advanced Illumination products are available and sold separately. 

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.