eo_logo
 
Product added to cart

Step Adapter to M39.0 x 0.50 Filter Thread

Filter Thread Step Adapter

×
Stock #66-935 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$86.40
Volume Pricing
Qty 1+ A$86.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Threading & Mounting

Mounting Threads:
Female Thread: M46 x 0.75
Male Thread: M39 x 0.5

Regulatory Compliance

Certificate of Conformance:
Reach 242:

Product Details

  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened

The Right Angle Adapter features a prism design and housing with a M46 mount that easily adapts to lenses with threading ranging from M25.5 to M43 by means of a step ring (sold separately). Fully adjustable through 360° and includes a locking thumb screw to maintain the positioning of the assembly.

Technical Information