eo_logo
 
Product added to cart

600 x 1200mm, Metric Lab Table

See More by TMC
×
Stock #55-252 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$2,888.00
Volume Pricing
Qty 1+ A$2,888.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Thickness (mm):
50.00
Length (mm):
1,200.00
Width (mm):
600.00
Construction:
Stainless Steel (400 Series) Top and Bottom Plates, Plated Steel Honeycomb Core, High Pressure Laminate Core Sidewalls
Core Cell Area (cm2):
≤3
Flatness (mm):
0.13
Weight (kg):
34.0
Top Skin:
430 Series Ferromagnetic Stainless Steel
Core Density:
13.3 lb/ft3 (230 kg/m3)
Core Cell Size:
< 0.5 in.2 (3 cm2)
Core Shear Modulus:
275,000 PSI (19300 kg/cm2)
Top Skin Thickness:
0.075 in. (2 mm)

Threading & Mounting

Mounting Threads:
(1012) M6 Tapped on 25mm Centerlines, on 37.5mm Corners

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Stainless Steel
  • Economically Priced
  • Lightweight Design

TMC™ CleanTop® Optical Honeycomb Breadboards are ultra-light (9 lbs/ft2, 44kg/m2) breadboards that employ countersunk, tapped holes in a thin top-skin of stainless steel. Top and bottom plates have a matte finish to lower reflectance and are ferromagnetic for mounting with magnetic bases. The tapped mounting holes allow for mounting with our English or Metric posts and post holders, as well as most commonly used optical mounts. TMC™ CleanTop® Optical Honeycomb Breadboards feature holes that are on 1" (25mm) centers with 1.5" (37.5mm) corners. Individually sealed holes allow for easy cleaning of spills

Note: Due to size and weight, shipping method and charges will differ from standard catalog charges; please contact our Sales Department for detailed information. Also note that these items will not be shipped overnight.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;