eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount Retainer Ring

#63-969: S-Mount Retainer Ring

#63-969: S-Mount Retainer Ring

×
Stock #63-969 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$29.20
Volume Pricing
Qty 1-4 A$29.20 each
Qty 5-9 A$26.08 each
Qty 10-25 A$24.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Extension Tube
Function:
Retainer Ring

Physical & Mechanical Properties

Total Length (mm):
2.0

Threading & Mounting

Thread Type:
S-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;