eo_logo
 
Product added to cart

Coherent® High Sensitivity Optical Power Sensor 1168337 | UV/VIS, 325-1065nm (USB)

See More by Coherent®
×
Stock #68-625 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$2,944.00
Volume Pricing
Qty 1+ A$2,944.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
USB UV/VIS
Coherent Part Number: 1168337
Type:
Meterless
Calibration Uncertainty (%):
±1
Cooling Method:
Air

Physical & Mechanical Properties

Active Area Diameter (mm):
10.0

Optical Properties

Wavelength Range (nm):
325 - 1065

Sensor

Type of Sensor:
Silicon

Electrical

Maximum Incident Beam Power (mW):
100
Minimum Incident Beam Power (nW):
5000
Noise Equivalent Power NEP (nW):
100
Power Range:
10µW - 100mW

Hardware & Interface Connectivity

Length of Cable (m):
2.5
Computer Interface:
USB

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;