eo_logo
 
Product added to cart

5X EO HR Infinity Corrected Objective

5X EO HR Infinity Corrected Objective (#58-371)

5X EO HR Infinity Corrected Objective (#58-371)

×
Stock #58-371 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$4,048.00
Volume Pricing
Qty 1-4 A$4,048.00 each
Qty 5+ A$3,844.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
28-20-44-000
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected

Physical & Mechanical Properties

Length excluding Threads (mm):
61.00
Maximum Diameter (mm):
34
Weight (g):
210.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
1.28mm
Horizontal Field of View, 2/3" Sensor:
1.80mm
Field Stop Diameter (mm):
11.00
Focal Length FL (mm):
40.00
Magnification:
5X
Numerical Aperture NA:
0.23
Resolving Power (μm):
1.5
Depth of Field (μm):
10.90
Working Distance (mm):
34.00
Wavelength Range (nm):
400 - 700
Parfocal Length (mm):
95
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Environmental & Durability Factors

Operating Temperature (°C):
+23 ±5
Operating Humidity:
30 - 70%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Resolving Power
  • Designed for use in Zoom Lens Systems
  • Features Mitutoyo Standard M26 x 36 TPI Threads

EO High Resolution Infinity Corrected Objectives are designed for high resolution over a small field of view. These objectives feature Mitutoyo standard M26 x 36 TPI threads and a 95mm parfocal length which allows them to be used interchangeably with Mitutoyo microscopes and accessories. While usable with Mitutoyo microscopes and accessories, these objectives perform best when used in a zoom lens system. EO High Resolution Infinity Corrected Objectives feature near-diffraction limited on axis performance. For longer working distance objectives that can be used in Mitutoyo systems, see our EO Infinity Corrected Long Working Distance Objectives.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;