eo_logo
 
Product added to cart

Olympus PLN 4X Objective

See More by Olympus

Olympus PLN 4X Objective

×
Stock #86-812 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$264.00
Volume Pricing
Qty 1+ A$264.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
1-U2B222
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
5.5
Length excluding Threads (mm):
26.40
Maximum Diameter (mm):
24
Weight (g):
77.5

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
45.00
Magnification:
4X
Numerical Aperture NA:
0.10
Resolving Power (μm):
3.36
Depth of Field (μm):
27.50
Working Distance (mm):
18.5
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
N/A
Depth of Focus (μm):
440

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
  • Excellent Price-to-Performance Ratio
  • Suitable for Introductory and Advanced Optical Microscopy Applications
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Plan Achromatic Objectives are designed for clinical laboratory or examination applications. When using brightfield observation in a transmitted illumination system, Olympus Plan Achromatic Objectives provide excellent field flatness of up to F.N.22.

Technical Information

 
  Stock # A B C D E F G
PLN 2X 16-879 39.1 3.4 0.0 16.8 16.8 24.0 4.5
PLN 4X 86-812 26.4 4.4 0.0 15.8 15.8 24.0 4.5
PLN 10X 86-813 34.3 4.1 1.6 10.5 16.0 24.0 4.5
PLN 20X 86-814 43.7 4.2 2.4 6.1 15.6 24.0 4.8
PLN 40X 86-815 44.3 4.2 3.0 7.5 15.6 24.0 4.5
PLN 100X 86-816 44.7 4.2 2.5 6.6 15.6 24.0 4.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;