eo_logo
 
Product added to cart

Lumenera INFINITY 3-3UR Microscopy Monochrome Camera

See More by Teledyne Lumenera
×
Stock #33-275 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$5,520.00
Volume Pricing
Qty 1+ A$5,520.00 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Microscopy Camera
Model Number:
INFINITY3-3UR
Manufacturer:
Teledyne Lumenera
Camera Series:
INFINITY

Physical & Mechanical Properties

Dimensions (mm):
97.8 x 69.8 x 50.8 (exludes lens mount)
Weight (g):
340
Housing:
Full

Sensor

Image Buffer:
Not Specified
Sensor Format:
2/3"
Resolution (Megapixels):
2.80
Frame Rate (fps):
53.00
Pixels (H x V):
1,936 x 1,456
Pixel Size, H x V (μm):
4.54 x 4.54
Sensing Area, H x V (mm):
8.79 x 6.61
Imaging Sensor:
Sony ICX674
Type of Sensor:
Progressive Scan CCD
Shutter Type:
Global
Pixel Depth:
8/14 bit
Exposure Time:
23μs - 1.3s (video)
Dynamic Range (dB):
65.3
Read Noise (e-):
6.2

Electrical

Power Consumption (W):
6

Hardware & Interface Connectivity

Interface:
USB 3.0
Power Supply:
Power over USB
GPIOs:
N/A
Synchronization:
Hardware Trigger (GPIO)
Interface Port Orientation:
Side Panel
GPIO Connector Type:
8-pin Hirose (MRX)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
2 x ¼-20 (Integrated into Housing)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +70

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

Teledyne Lumenera INFINITY5 Microscopy Cameras are an excellent fit for quantitative and low-light applications. These cameras are compatible with any c-mount, come complete with image analysis software and an industry leading four (4) year warranty. The CMOS models also have HDMI output, enabling direct video output to monitors with an HDMI port. Their high dynamic range and 14-bit output make these cameras a versatile entry-level research camera for documentation and image analysis in life science, clinical and material science applications. Teledyne Lumenera INFINITY Microscopy Cameras easily manage seconds of exposure time with a dark current rating of less than 1 e-/s and a low noise level comparable to sCMOS cameras.

These Teledyne Lumenera INFINITY5 Microscopy Cameras feature ultra-sensitive Sony sensors, and their performance and price make them an ideal solution for fluorescence applications. The cameras feature a unique noise reduction technology that includes high grade components, low noise electronics and improved thermal management techniques.

Note: The INFINITY3 & INFINITY2 Series have been discontinued by the manufacturer but are still available for purchase in limited quantities.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;