eo_logo
 
Product added to cart

19mm Dia., 1mm Squares, Microscope Eyepiece Reticle

×
Stock #62-058 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$286.40
Volume Pricing
Qty 1-4 A$286.40 each
Qty 5+ A$274.08 each
Need More? Request Quote
Product Downloads

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Diameter (mm):
19.00 +0.0/-0.1
Overall Accuracy (μm):
±3
Thickness (mm):
1.50 ±0.1
Line Width (mm):
0.012
Centering (mm):
0.1
Line Width Tolerance (mm):
±0.002

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Designed for 1X Objective Power
  • Net Grid Squares over Entire Field
  • 19 or 21mm Diameter Versions

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X. Squares are over entire field.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;