eo_logo
 
Product added to cart

110 Grooves/mm, 12.7mm Sq, Transmission Grating Beamsplitter

×
Stock #46-073 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$240.00
Volume Pricing
Qty 1-9 A$240.00 each
Qty 10-24 A$216.00 each
Qty 25+ A$180.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Transmission Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
12.7 x 12.7 ±0.5
Clear Aperture (%):
90
Construction:
Blazed Grating
Length (mm):
12.70
Thickness (mm):
3.00 ±0.5
Width (mm):
12.70

Optical Properties

Groove Density (grooves/mm):
110
Design Wavelength DWL (nm):
632.8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Laser Beam Division
  • Designed for 0 Degree AOI
  • Low Groove Density for Maximized Beam Separation

Transmission Grating Beamsplitters are commonly used for laser beam division and multiple laser line separation in visible wavelengths. The transmitted beam is diffracted into multiple orders. Edmund Optics’ transmission grating beamsplitters consist of an index-matched epoxy replica on a polished glass substrate for a high total efficiency. Transmission Grating Beamsplitters are available in several gratings, offering different dispersion and power distributions. The diffraction angle for any wavelength may be calculated using the grating equation for normal incident light. 

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Technical Information

 
He-Ne Diffracted Order Typical Distribution @ 632nm (%) Stock No.
2 -1 0 +1 +2 12.7mm x 12.7mm 25mm x 25mm
41 32 #46-067 #46-068
5 25 25 25 5 #46-069 #46-070
20 45 20 #46-071 #46-072
25 28 25 #46-073 #46-074

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;