Thin Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Thin 1mm Design for Space and Weight Constrained Applications
- Uncoated First Surface Provides Fresnel Reflection
- AR Coated Second Surface Provides High Transmission
- High Laser Damage Threshold to Prevent Laser Ablation
λ/4 N-BK7 Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
- Precision N-BK7 Substrate
- Also Available Uncoated, MgF2 Coated and VIS 0° Coated
Dual-Band Anti-Reflection (AR) Laser Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 532 and 1064nm Dual-Band Anti-Reflection Coating
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for Nd:YAG Laser Systems
- Uncoated Laser Window Substrates Available
IBS Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- IBS Coated for Minimal Absorption and Scatter
- <0.1% Reflectivity at Nd:YAG Laser Lines
- Certified Laser Damage Thresholds at Design Wavelength
Laser Grade C-Axis Sapphire Windows
- C-Axis Cut Sapphire to Eliminate Birefringence
- 10-5 Surface Quality and λ/10 TWFD
- Uncoated or IBS AR Coated for 1000-1100nm
- Ideal for High Power Laser Applications
λ/10 Laser Line Coated Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 10-5 Surface Quality
- Damage Thresholds at Design Wavelengths
- Diameters from 12.5 to 76.2mm Available
- Uncoated Substrates Available
λ/20 High Power Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- R < 0.25% for 266nm, 355nm, 532nm or 1064nm
- Low Auto-Fluorescence
- Damage Thresholds up to 10 J/cm2 @ 10ns @ 1064nm
Laser Debris Shields
- Protective Shield for Optical Systems
- Sizes from 50mm to 134mm
- Uncoated and Laser Line Coated Options Available
Ultrafast Thin Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 1mm Thickness for Limited GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Designs for Wavelengths from 370nm to 2200nm
- Coating GDD of ±30fs2
- UV or IR Grade Fused Silica Substrates
Clearance
λ/10 Ultra-Low Reflectivity Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
λ/10 Ultra-Low Reflectivity Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- <0.1% Reflectivity Laser Line Coatings
- Nd:YAG and Yb:YAG Wavelength Options
- Reduce Typical Laser System Losses by 3% (Compared to a 0.25% Specified System with 10 Transmissive Optics)
- Increased Transmission Reduces Back Reflections, Ghost Images, and Stray Light
Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
New
Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Uncoated First Surface Provides Fresnel Reflection
- High Laser Damage Threshold Coating on One Surface
- 10-5 Surface Quality
New
Uncoated Laser Window Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Uncoated Laser Window Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
- Fused Silica or N-BK7 Material
- Standard Imperial Sizes for Drop-in Replacement Solutions
- Laser Line Coated Versions Available
- Mirror Substrates Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2024, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®