1" x 1", Optical Cast Plastic IR Longpass Filter

×
Stock #43-952 3-5 days
×
- +
A$28.80
Qty 1-49
A$28.80
Qty 50+
A$27.20
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
25.4 x 25.4
Density (g/cm3):
1.320 at 20°C
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Length (mm):
25.40
Operating Temperature (°C):
100 Continuous, 130 One Hour Max
Coating:
Uncoated
Color:
Black
Index of Refraction nd:
1.501 @ 20°C
Dimensions (inches):
1 x 1
Thickness (mm):
1.50 Nominal
Transmission (%):
>90 (typical)
Type:
Longpass Filter
Width (mm):
25.40
Dimensional Tolerance (mm):
±0.3
Abbe Number (vd):
57.00

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Lightweight Plastic
  • Excellent Thermal and Chemical Resistance

Optical Cast Infrared (IR) Longpass Filters are ideal for blocking visible light while passing near infrared wavelengths. New plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs at half the weight of glass filters. Compared to similarly available transparent plastics, Thermoset ADC filters have the highest transmission and lowest haze, have at least 25-50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali, and alcohols). Optical Cast Infrared (IR) Longpass Filters have excellent thermal characteristics and are resistant to pits from hot sparks resulting from welding or grinding processes. The filters can also be easily drilled with high-speed carbide bits for all mounting types.