eo_logo
 
Product added to cart

34mm Diameter, UV Cut-Off Filter

×
Stock #54-049 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$23.92
Volume Pricing
Qty 1+ A$23.92 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
UV Cut-Off Filter

Physical & Mechanical Properties

Diameter (mm):
34.00 +0.0/-0.2
Thickness (mm):
2.00 ±0.2

Optical Properties

Cut-On Wavelength (nm):
390.00
Glass/Filter Number:
L-39
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Hoya L-39
Coating:
AR Coating
Color:
Clear, Green Tint
Surface Quality:
80-50
Transmission (%):
>80 (avg)
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
4 - 6λ

Environmental & Durability Factors

Operating Temperature (°C):
-15 to 70

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for UV Applications
  • For use with Longpass and Bandpass Filters
  • Various Sizes Available

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;