eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

725nm 12.5mm Diameter, OD 2.0 Shortpass Filter

TECHSPEC OD 2.0 Shortpass Filters

×
Stock #64-598 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$154.91
Volume Pricing
Qty 1-5 A$154.91 each
Qty 6-25 A$139.26 each
Qty 26-49 A$132.66 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Shortpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.2
Thickness (mm):
1.50 ±0.1
Clear Aperture (%):
80.00

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-Off Wavelength (nm):
725.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Traditional Coated
Rejection Wavelength (nm):
750 - 925
Surface Quality:
40-20
Transmission (%):
>85
Transmission Wavelength (nm):
400 - 705
Transmitted Wavefront, P-V:
λ/4
Slope Factor (%):
±3
Cut-Off Tolerance (%):
±2
Wavelength Range (nm):
400 - 925

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Sharp Cut-Off Wavelength
  • High Transmission / Rejection Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® OD 2.0 Shortpass Filters are designed to have a very sharp transition from transmission to reflection, making them extremely useful in several applications. With an average transmission of 85% and an average blocking optical density of 2.0, excellent contrast can be achieved in machine vision and gauging applications. Available in a variety of cut-off wavelengths, they are ideal for fluorescence applications, separating spectral orders, and creating custom, efficient bandpass filters when combined with TECHSPEC® OD 2.0 Longpass Filters. TECHSPEC® OD 2.0 Shortpass Filters have a single layer of AR coating on the back surface that enhances the overall efficiency of each filter. These filters are designed with a precision fused silica substrate. 

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts